Hilti
Hilti Hong Kong
8228 8118
| EN | ZH

Go

Made to measure. Everywhere. - the new PD 40 / PD 42 Laser Range Meter


Applications:


  • Measuring distances of 0.05 m to 200 m with laser precision under the toughest conditions, even outdoors
  • Measuring quickly and safely in difficult-to-reach locations
  • Direct distance measurement, area calculation, +, -
  • Indirect distance measurement and volume calculation (PD 42 only)
  • Checking parallels and right angles with the MIN/MAX function (PD 42 only)

  • Advantages:


  • Only one person required for most measuring tasks, very easy to operate
  • Distances displayed within 1 second
  • Very compact, ergonomically designed and ruggedly built
  • Built-in optical sight for outdoor use (PD 42 only)
  • Measuring functions (formulary) with graphical user interface (PD 42 only)
  • Saves accurate measurements in memory ?no need to remeasure (PD 42 only)to 24V

  • Related links