SIW 22-A Cordless impact wrench
New productItem #r4927
Power-class 22V light-torque impact wrench with 1/2" detent pin anvil for anchoring and bolting
- Anvil type: 1/2" detent pin
- Maximum torque: 90 Nm (1); 135 Nm (2); 200 Nm (3)
- Full hammering frequency: 3500 impacts/minute
Share
Features & Applications
Features & Applications
Features
- ½" square drive with heavy-duty detent pin retention for safety and quick socket changes
- High-efficiency brushless motor means the tool lasts longer and gets more work done per charge
- Compact design for use wherever space is limited
- Three gears and electronic speed control for easy switching between different driving speeds and torque
- Four bright LEDs around the chuck provide direct illumination of the work surface
Applications
- Driving 6 mm and 8 mm HUS3 screw anchors in concrete
- Driving screws in HRD frame anchors 8 mm to 10 mm in diameter in masonry and concrete
- Driving lag bolts up to 8 mm in diameter in wood
- Tightening and releasing high-strength bolts up to 3/8" in diameter
- Tightening and releasing nuts and bolts in the sizes M6 to M16
Services
Fleet Management
We manage your tools so you can manage your business.