Hilti

Features & Applications

Features
  • Excellent adhesion to gypsum, metal and plastic
  • Putty remains flexible over time
  • Pad can be moulded by hand without leaving residue on the hands
  • Quick and simple to install
  • Low electrical conductivity
Applications
  • Commercial and residential applications
  • Acoustically rated drywall - sound transmission classification 59 according to ASTM E90-97 (based on specific construction)
  • General gypsum wall assemblies with wood or metal studs
  • A mouldable firestop putty designed to help protect electrical outlet boxes

Technical Data

Documents & Videos

Consulting & Support