Limited-Time Online Ordering OfferOrder online from 8 Aug and enjoy lower handling chargesLearn more about Hilti Shop App

Standard fixings for support systems

Standard fixation elements for modular support systems – clips, couplers, clamps, threaded rods, air duct fasteners, bolts, nuts, screws and more

4 Products

Filter
Galvanised flat washer ISO 7089
Description
Galvanised flat washer corresponding to ISO 7089
Material composition
Steel - DIN EN ISO 7089
Surface finish
Indoor Coated - Electro galvanised
Load range
Light-duty
HDG flat washer ISO 7089
Description
Hot-dip galvanised (HDG) flat washer corresponding to ISO 7089
Material composition
Steel - DIN EN ISO 7089
Surface finish
Outdoor Coated - HDG
Load range
Light-duty
Stainless steel (A4) flat washer ISO 7089
Description
Stainless steel (A4) flat washer corresponding to ISO 7089
Required material grade
A2, A4
Material composition
Stainless steel A4 – DIN EN ISO 7089
Surface finish
Outdoor Plus - Stainless Steel
MT-ZW OC Flat washer
Description
Flat washer for fastening pipe rings to strut trapeze, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)