Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
If you’re looking to extend, join or strengthen walls, slabs, columns or beams, then post-installed rebar systems can help. Whether it’s for new or existing building projects, from residential buildings to bridges, Hilti has a solution.
Post-installed rebar connections are anchorages and splices that can be fixed into place using Hilti Injection Technology (HIT) adhesive anchors.
Easy and fast to use. Simply drill a hole, clear the hole, inject our Hilti HIT chemical adhesive and then install the rebar.
It is at least as strong as cast-in place reinforcement bars, as proven in tests in accordance to European Technical Approval (TR023). So you can design post-installed rebar using the same principles as reinforced concrete.
QUICK LINKS
Professional development and expert advice on one digital platform
To see account specific prices and content, please choose appropriate account.