Hilti Breakers are QPME Certified

To encourage contractors to use power tools with lower nosie emission, EPD commenced to include hand-held percussive breakers to the Quality powered mechanical equipment (QPME) scheme on 1 April 2016. Currently the Hilti TE 800-AVR, TE 1000-AVR and TE 3000-AVR become the only breaker models in HK certified by QPME. Welcome to appoint product demonstrations.


Hong Kong Hilti Centre Address: G/F, 403 Shanghai Street, Yau Ma Tei, Kowloon 

Macau Hilti Centre Address: Rua De Bruxelas, S/N Edigicio, Kin Heng Long, Loja, W-R/C, Macau 

* Due to the application procedure limits, we are unable to apply for QPME labels before delivery. Please raise your request for QPME to us when placing order and we will apply on behalf of you.

TE 800-AVR Wall Breaker

Weight : 10.6 kg 

Sound Power Level : 101 db 

Application : Wall Breaking, penetrations, tile removal, floor breaking 

TE 1000-AVR Floor Breaker

Weight : 12.5 kg

Sound Power Level : 99 db 

Application : Floor breaking, floor scraping 

TE 3000-AVR Heavy Breaker

Weight : 29.9 kg 

Sound Power Level : 108 db 

Application : Quick demolition (Floor slab, road etc), performance comparable to air hammers.

Contact Us