Reduce Wait Time with Hybrid Adhesive Anchors

Cure fast for optimized productivity

A hybrid adhesive (HY) anchor is a two part chemical anchor that is designed to cure fast so you can load the fastening point earlier than you could with an epoxy anchor.

We want to make you and your jobsite safer and more productive which is why each of our core hybrid adhesive anchors is designed to work with our SafeSet system. This system delivers faster installation speeds and increased safety by automatically cleaning the holes out while you drill.

Hybrid Adhesive Anchors

Features and Benefits of Hybrid Adhesive Anchors

Hilti Hybrid Adhesive Anchors

Adhesive Anchor HY 200

Consistent performance whether wet or dry

You shouldn't have to worry about wet or dry concrete when you install. At Hilti we believe the performance of our anchors should remain constant in both conditions,  which is why we designed our HIT-HY 200 A and R to take no load reductions when the concrete gets wet. 

Buy hybrid adhesive anchor HY 200 R

Flexibility in a variety of temperature conditions

The weather can change drastically from season to season. Hilti believes you should get the best performance in every temperature which is what the HIT-HY 200-A and HIT-HY 200-R are designed to do. 

The HIT HY 200-R is designed to give you time to work when your base material is heating up in the summer, and the HIT HY 200-A cures fast in the colder winter temperatures

Installation Methods

Hole Preparation:

  • Standard 2x2x2 Cleaning
  • SafeSet Automatic Cleaning

Installation Base Materials:

  • Cracked and Un-Cracked Concrete
  • Grout Filled Concrete Block

Base Material Conditions:

  • Dry Concrete
  • Saturated Concrete
  • Water Filled Hole

Adhesive Anchor HY 270

For More than just concrete

Sometimes fastening needs to be conducted in base materials other than concrete. The HIT-HY 270 can be used in for masonry walls, hollow brick, glass hand rail installation and more, while delivering high performance and added productivity when used with our Safeset system. 

Buy hybrid adhesive anchor HY 270

Simple Installation Systems

Anchoring into hollow material can be tough, but with our HIT-SC and HIT-HY 270, installation is simple. At Hilti our goal is to make jobsites safer and more productive, and with the screen tube, you can have both.

Installation Methods

Hole Preparation:

  • Standard 2x2x2 Cleaning
  • SafeSet Automatic Cleaning

Installation Base Materials:

  • Hollow Concrete
  • Hollow Brick
  • Hollow Core Concrete
  • Grout Filled CMU
  • Solid Brick
  • Multi Wythe Solid Brick
  • Glass Handrail

Base Material Conditions:

  • Dry
  • Saturated

Anchor Rods & Elements

Don't forget about the threaded rods for your anchoring applications

Your anchoring job takes more than just the Hybrid Adhesives. Finish your application with Hilti's line of high performing anchor rods.

Anchor Rods

SafeSet

Anchor 40% faster

Gain the best possible adhesive anchor performance in as little as 40 percent of the time with Hilti SafeSet™ Technology by reducing installation time, cut your installed cost per anchor, and help minimize risks due to improper installation.

  • Reduce hole cleaning behavior
  • Help avoid hidden risks
SafeSet

Additional Technical Resources

PROFIS Anchor Software

PROFIS Engineering

Our cloud-based anchor design software enables automatic and advanced calculating, easy specifying and integrated BIM modeling - increasing productivity and improving value.

Use PROFIS Engineering
SMART IMPACT WRENCH WITH ADAPTIVE TORQUE TECHNOLOGY

SMART IMPACT WRENCH WITH ADAPTIVE TORQUE TECHNOLOGY

Achieve ICC-ESR and ETA certification for anchor bolt installation into concrete with the introduction of the new Adaptive Torque System

Find out more
Ask Hilti

Ask Hilti

Ask Hilti is an online community offering collaboratively edited expert advice and continuing education to engineers.

Get your questions answered with Ask Hilti