Anchor installation that's safe and productive

Certified solutions from Hilti for installation of metal expansion anchors.

Image alt text (optional)
Over-torqued and under-torqued anchors are among the most common causes of failed jobsite inspections

Independent studies have identified poor construction procedures as one of the main causes of structural failure, while the American Construction Inspector Association reveal that over-and under-torqued anchors are the number-two reason for failed jobsite inspections.

And maybe it is no wonder, when the available tools do not match the current demands. To correctly install an anchor your choices are between a slow and imprecise torque wrench, cumbersome torque bars or a powered impact wrench, which lets productivity soar while safety and reliability slump.

Now, with Hilti's certified solutions in Adaptive Torque (AT) system and innovative Torque Limitation Nut , you don’t have to compromise.

Adaptive torque system -Simple, Fast, Effective

Select your anchor

Use the SI-AT-A22 module’s built-in scanner to read the barcode on your box of anchors. The SIW 6AT-A22 impact wrench then adjusts the torque setting to meet certification requirements. Tap the lock button to confirm your selection, and the impact wrench is ready to use.

Learn More about SI-AT-A22 module

Pull the trigger

With the SIW 6AT-A22 impact wrench, all you need to do is pull the trigger and let the tool work. As soon as the SI-AT module lights up green, you know the anchor has been torqued to exactly the right level to comply with ETA approvals.

Learn More about SIW 6AT-22

Adjust and retorque

Giving you confidence that the anchor has been correctly installed, sensors in the SIW 6AT-A22 recognize if an anchor has been loosened and, on retightening, will restore the correct torque. And with the AT System can you adjust and retorque up to three times.

Learn More about SI-AT-A22 module
  • HSL4-B: High Performance High Productivity

    Innovative torque limitation nut ensures that the correct installation torque is always applied even without using a torque wrench

    Learn more
  • PASSES THE TEST, EVERYTIME

    For AT system is all the 3 components : select your anchor, pull the trigger, adjust and retorque

    Learn more
  • HUS3 - Drill. Drive. Done

    Reliable and easy to set screw anchors

    Learn more

The anchor setting trifecta: SafeSet

Please enter alternative text here (optional)

Safety. Productivity. Approval. SafeSet is Hilti’s proven methodology for consistently high-quality anchor installation at lightning speed.

The SIW 6AT-A22, along with the SI-AT-A22 module, fulfills all SafeSet criteria because they save time and reduce costs while also removing scope for installation error.
 

PROFIS Anchor Software

PROFIS Engineering

Our cloud-based anchor design software enables automatic and advanced calculating, easy specifying and integrated BIM modeling - increasing productivity and improving value.

Use PROFIS Engineering
Ask Hilti

Ask Hilti

Ask Hilti is an online community offering collaboratively edited expert advice and continuing education to engineers.

Get your questions answered with Ask Hilti
Chemical and mechanical anchors

Concrete Anchors for any application

Chemical and mechanical anchors for concrete and masonry applications

Find out more