WHAT IS POST-INSTALLED REBAR?

Post-installed rebars – strong and easy to use

Hilti post-installed rebar applications

If you’re looking to extend, join or strengthen walls, slabs, columns or beams, then post-installed rebar systems can help. Whether it’s for new or existing building projects, from residential buildings to bridges, Hilti has a solution.

Post-installed rebar connections are anchorages and splices that can be fixed into place using Hilti Injection Technology (HIT) adhesive anchors.

Easy and fast to use. Simply drill a hole, clear the hole, inject our Hilti HIT chemical adhesive and then install the rebar.

It is at least as strong as cast-in place reinforcement bars, as proven in tests in accordance to European Technical Approval (TR023). So you can design post-installed rebar using the same principles as reinforced concrete. 

Professional development and expert advice on one digital platform

ASK AN ENGINEER