Profis engineering design software suite

ALL-IN-ONE ANCHOR DESIGN SOFTWARE

Maximise your productivity by designing steel to concrete connections as a whole

The PROFIS Engineering Suite makes tackling even the most complex and challenging anchoring projects easier.

The state-of-the-art software handles calculations and analysis of the different elements of a steel to concrete connection including base material, steel plate, anchors, weld and stiffeners with easy iteration and thorough documentation - all from one cloud-based tool.

Customer Review

CUSTOMER REVIEW Click to Play

ADVANTAGES OF PROFIS ENGINEERING ANCHOR DESIGN SOFTWARE AT A GLANCE

Reduce design time

Combine anchor and baseplate calculations to reduce overall design time.

Improve accuracy

Ensure your specifications are right the first time. Automatic load transfers, simultaneous multiple load combination processing, and BIM / CAD model generation all help to reduce errors and rework.

Increase efficiency

Integrated data sharing in a single platform grants every stakeholder immediate access to the most up-to-date design files and reports. This helps to improve transparency, remove communication logjams and increase efficiency.

EVERYTHING YOU NEED, ALL IN ONE ANCHOR DESIGN SOFTWARE PACKAGE

Anchoring in concrete, masonry, and concrete over metal deck capabilities make it easy to complete your entire job in one simple software.

Comprehensive calculating

Anchoring in concrete and masonry capabilities make it easy to complete your entire baseplate connection in one simple software.

Analyse your baseplate

Automated product selection and bill of materials

A product recommendation engine suggests the right solution for every connection. This is followed by a complete bill of materials making a quick and easy checklist to make sure your design is installed as you intended.

Cloud based platform

Cloud-based plattform

An integrated cloud-based platform keeps stakeholders connected and data up to date. It also means you can access your designs from any device in any location, even on the go.

BIM/CAD library

Tekla interface

Easy transfer of data into Tekla software to enable users to create and manage 3D structural models in concrete or steel without complications or re-work.

User friendly Profis Engineering Suite

Flexible reporting

Customisable reporting allows you to produce accurate, comprehensive, and personalised reports for your unique projects.

On-demand support, step-by-step tutorials and engineering support

Expert support

In-product step-by-step tutorials and on-demand engineering support mean you never have to address complex design challenges alone.

WHY UPGRADE TO PROFIS ENGINEERING?

See how PROFIS Engineering compares to Profis Anchor 2

PROFIS Anchor 2 software was cutting edge at the time of it's launch, however the  industry has moved on significantly since then, both in terms of standard practice and technology. By working closely with our customers we've developed the new PROFIS Engineering software suite to tackle the most common design challenges in our industry with the time and cost saving benefits of being able to design steel to concrete connections as a whole. What's more, PROFIS Engineering is fully compatible with the industry's leading structural and BIM software Tekla, making data transfer and 3D modelling much more straightforward.

COMPARE BOTH SOFTWARE PACKAGES IN FULL

Software features PROFIS Anchor 2

New PROFIS Engineering

Multiple load combinations
Import loads from Excel
Quick exporting to BIM/CAD

Advanced steel-concrete connection design and stress analysis on: (1)

  • Base material
  • Steel base plate
  • Anchors
  • Welds
  • Stiffners
x
Cloud-enabled access and file sharing via desktop, tablet or smartphone x
Intuitive user interface including undo functions x
Customizable reports x
Output item numbers x
Interface with Tekla modelling software x
Workflow integration: design - purchase - installation x
Hilti software

Engineering Support

Our national team of highly-trained Engineers will support you on the phone, in the office or on the job site. Wherever you need us. Our office based engineering team are also never more than a click or a call away to provide you with a competent solutions to your design challenges. With a vast array of backgrounds and experience, they can support you in every detail, from design to installation, for every Hilti product.

Contact us
Anchor design center

HILTI BIM / CAD LIBRARY

Access the extensive Hilti BIM / CAD library with Hilti products in 2D and 3D on the website or through our partners AutoCAD, Revit, Tekla, Dlubal, and bimobjects.com.

Find out more