PROFIS Rebar

Set a new standard for your post-installed rebar designs

Desktop with multiple screenshots of rebar design

Reduce Rework. Save Time. Control Costs.

PROFIS Rebar helps you quickly calculate post-installed rebar development lengths as an alternative to cast-in-place rebar installation - reducing redundancy, saving time, and controlling costs.

Stay Compliant

Calculation using Hilti Profis Rebar software in Post-installed rebar ensures the designs are compliant to the Eurocode & Hong Kong Building Codes. 

Reduce Redundancy

When cast-in-place rebar is missed during installation, or when retrofitting of an existing structure is necessary, PROFIS Rebar allows you to utilize EC2 development and splice provisions with post-installed rebar in lieu of removing and re-pouring concrete to install cast-in-place bars.

Control Costs

Utilizing post-installed rebar rather than removing and repouring contrete helps control project costs.

Features

Woman looking at rebar design on desktop

Post-Install Rebar for Development

Design per EC2 development and splice provisions – and be confident your post-installed applications are up to standard. 

Man and woman talking in cubicle

Comprehensive Calculations

Designed to cater different structural element combinations including wall, slab, beam and column.

Design Reporting

Easily generate a report with development and splice calculations and EC2 & ETA references

Person holding tablet next to rebar

Approval Library

Access ETA approvals for comprehensive design and project reporting.