A HEAD ABOVE THE REST

Hilti PR 2-HS A12 rotating laser with enhanced head protection

Hilti PR 2-HS A12 rotating laser

Wearing a hard hat to work is a no-brainer. Why should it be any different for your most accurate tool? The new PR 2-HS tops its rugged housing and four-shock absorbent handles with an all new head protection.

Tough on the outside. Smart on the inside.

The PR 2-HS A12 features patented mineral compound cast that keeps sensitive levelling components intact. An internal damping system reduces vibration dramatically. The tool delivers the highest accuracy and the best-in-class levelling time you’ve come to expect from Hilti.

The tool is as tough as they come. It withstands a tripod drop of 1.5 m and a free fall drop of 1 m from all sides – even on concrete, thanks to its enhanced protection.

Fast and simple.

Team up your PR 2-HS A12 with the PR 20 remote control and it forms a fast, reliable system for a host of different tasks, transferring and checking reference heights, leveling formwork and more.

Always in charge.

Hilti Cordless Power Care (CPC) batteries incorporate one of the most advanced lithium-ion battery technologies available today. Higher density cells and smart software individually monitors and controls each cell to protect the battery from overheating. With our new B12 V battery platform enjoy optimal performance and fast charging of your PR 2-HS – in only 15 minutes of charge time you get 8 hours of operating functionality!

Hilti Tool Services