Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Hilti has a range of batteries and chargers to match the varying demands of different tools and applications, giving you the performance you require in a package that meets your need.
Compact and high power 22 V Li-ion batteries with fully sealed electronics offering protection against dust, humidity and water.
Show me moreHigh-capacity 36 V Li-ion battery that provides extremely long running time for highly demanding applications.
Show me moreCompact chargers for the range of Hilti batteries that leave more space in the toolbox for accessories and consumables.
Show me moreWhen evaluating a cordless tool and its batteries, it’s worth taking the time look closely at the technical features and do the simple multiplication to assess the real capacity of the battery.
This should give you the info you need to select the right cordless systems for you; whether its weight that’s important to you, or reach. The good news is, Hilti has a range of tools and batteries to match your applications.
Our batteries have a very long life and thanks to Hilti Cordless Power Care (CPC) technology, deliver the performance you want even when in continuous use or when working at sub-zero temperatures.
With more charging cycles and consistent performance from your lithium batteries, Cordless Power Care is able to electronically control each cell during charging and during use, to always offer the best performance and keep you productive across a single battery platform.
With 3 voltage platforms and longer duration, Hilti batteries have a longer service life and do not overheat, while the larger cell sizes offer less resistance to energy extraction.
Just press the side keys on the lithium batteries the indicator lets you see immediately the level of residual charge thanks to a bright LED.
A glass fiber housing, sealed electronics and individual cell protection gives Hilti batteries the resilience for use on site so that if they fall, they resist impacts 4 times stronger than ordinary plastic batteries.
Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.
Our service offerings help you avoid these additional costs and keep you working.
Company News Service update on e-Document service Know more
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.