Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
With a choice of tools to complete any task, from installation in tight spaces to undertaking the most demanding applications, you can rely upon our cordless drill, hammer drill and impact drivers without compromising on performance.
For when you need power, and don't want to compromise on performance.
From brushless motors which enable powerful drilling speed and torque despite minimized tool size and weight, an extensive range of inserts and fasteners that seamlessly integrate with the tools to increase productivity, to redesigned ergonomic shapes and LED lights giving brighter and shadowless view, our range of cordless drill & impact drivers are designed to match your needs.
So, whether it's light-duty, medium-duty or heavy-duty applications, we’ve got you covered. You have Choice without Compromise.
You also have Hilti Tool Service – up to 2 years of no-cost warranty including battery replacement, 3-month repair quality guarantee, and 3-day repair turnaround time promise (3 days or free).
The SF 2-A12 (12V) drill driver, SF 2H-A12 (12V) hammer drill driver and SID 2-A12 (12V) impact driver are compact and lightweight choice for working overhead or in cramped spaces.
The SID 4-A22 (22V) impact driver provides great control and precision for light-duty to medium-duty screwdriving applications, while the SFC 22-A (22V) is a versatile drill driver that is engineered to help you power through most everyday drilling and driving tasks.
The SF 6-A22 (22V) drill driver and SF 6H-A22 (22V) hammer drill driver have high torque and flexibility, built to get you through long days of demanding construction work.
Subcompact-class cordless 12V Li-ion drill driver with brushless motor and 10 mm keyless chuck for when you need access, low weight and precise control
Subcompact-class cordless 12V Li-ion hammer drill driver with brushless motor and 10 mm keyless chuck for when you need access, low weight and precise control
Compact class cordless 22V drill driver powered by Li-ion battery with 13 mm keyless chuck for light- and medium-duty applications
Power class cordless 22V drill driver with Active Torque Control and electronic clutch for universal use on wood, metal and other materials
Power class cordless 22V hammer drill driver with Active Torque Control and electronic clutch for universal use on wood, metal, masonry and other materials
Subcompact-class cordless 12V Li-ion impact driver with brushless motor and 1/4" hexagonal chuck, for when you need access and low weight without sacrificing high torque
Compact-class cordless 22V impact driver with 1/4" hexagonal click-in chuck for medium-duty applications in wood, metal and other materials
Subcompact-class cordless 12V Li-ion drill driver with four exchangeable chucks (offset, right-angle, 13 mm keyless and hex bit holder) for working in tight spaces and around corners
Size does matter, and when you're working overhead or in tight spaces you want tools that are fit for the job. Our range of cordless drill & impact drivers do not compromise on performance, at any size.
Weight affects how long you can comfortably hold a tool, and our range of cordless drill & impact drivers let you choose between the compact and light or the heavier but more powerful.
Different levels of power are required to drill holes through metal, drive screws into drywalls or bolts into timber, and each of our cordless drill & impact drivers give you the right power for each application.
Businesses need to protect their greatest assets: the people. That's why many of our cordless drill & impact drivers feature Active Torque Control (ATC) to reduce the likelihood of injuries.
Each tool has been designed to provide an impressive balance of performance, comfort and efficiency to give you the choice of cordless drill & impact drivers that work at the highest level.
We believe you need the right tools that fit your business, today and tomorrow. That's why our range of cordless drill & impact drivers let you cover the broadest range of applications, easily.
With so much choice, how can you be sure that you’ve got the right combination of cordless tool, insert and battery?
Our Make It Fit configurator takes the guesswork out of this daunting task. Starting from an overview of every Hilti cordless tool, this step-by-step filter makes it easy to compare the best options for your business.
Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.
Our service offerings help you avoid these additional costs and keep you working.
Company News New Order Handling Charge (Effective 1st August 2022) Know more
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.