Added to cart
Added to cart
Go to shopping cart

New Generation of 36V Platform

Hilti Hong Kong 36V Promotion Banner

new generation of 36V 2.6Ah and 5.2Ah lithium batteries

Please enter alternative text here (optional)

The new generation of 36V 2.6Ah and 5.2Ah lithium batteries in every aspect of weight, charge time, compatibility and maintenance are performing well than old generation and competitors.

 

Weight - the new generation of 36V cell 2.6Ah lithium battery is lighter 33% than 3.0Ah lithium battery and provides similar or equal battery usage, the new 36V 5.2Ah lithium battery is lighter 21% than 3.9Ah lithium battery and provides at least 50% in increased battery reach.

Charging time - only 35 minutes to get a fully charged. 

Compatibility - compatible with Hilti 36V tools and charger.

Lifetime service - including 2 years no costs warranty.

 

Hilti fully seals the electronics against moisture, water and dust to ensure your tools keep working with you in the harshest conditions. We encase our batteries and tools in a glass fiber housing that has 4 times the impact resistance of standard plastic. As a professional user like you, you should know which one is the best.

new TE 6-A 36 - Versatile 36V Cordless Rotary Hammer

Please enter alternative text here (optional)

Featuring intelligent power management systems and delivering maximum performance, Hilti cordless tools are the professionals' choice for any job, and Hilti batteries are the toughest out there, so when you're ready to work, your tools are ready to work, too.

The new generation of 36V TE 6-A 36 cordless rotary hammer in every aspect of drilling speed and weight are faster and lighter than the old generation, and also the two new functions can apply to different applications.

Drilling Speed - new TE 6-A 36 is 30% faster than the old generation
Weight - as light-weight as corded tool but lighter than other cordless tools from competitor in the same class
Versatile Function - available with chiseling function and quick release chuck, can apply to different applications

You can enjoy Hilti tool service as well for your new TE 6-A36. No repair costs whatsoever for up to 2 years from the date of purchase. By providing 2 years tools service with no cost, you are not only experience the top performance of new TE 6-A36, and also you can enjoy tool service guarantee from Hilti.

New AG 125-A36 Angle Grinder

Please enter alternative text here (optional)

The new AG 125-A36 is the first 36V 5” angle grinder in the market – making it one of the most powerful and long lasting angle grinders in Hong Kong.

Performance - Cordless angle grinder with equal to better than corded angle grinder performance
Safety - Deadman switch provides the safest angle grinder experience, Fastest disk break for any cordless angle grinder in the market
Long lasting - Longest reach of any cordless angle grinder in the market.
Lifetime service - including 1 year no costs warranty of tool body and 2 years no costs warranty of batteries.

Featuring intelligent power management systems and delivering maximum performance, Hilti cordless tools are the professionals' choice for any job, and Hilti batteries are the toughest out there, so when you're ready to work, your tools are ready to work, too. As a professional user like you, you should know which one is the best.

WSR 36-A with the new B36/5.2Ah battery

Please enter alternative text here (optional)

The WSR 36-A reciprocating saw equipped with the new B36/5.2Ah battery will increase its cuts per charge by at least 50% make it one of the longest lasting reciprocating saws in the market.

Safety – Using the WSR 36-A, workers can cut metal of most kinds without creating spark filled environment making it an ideal and safe metal cutting tool

Long lasting – With the new B36 batteries, the WSR 36-A can increase the number of cuts per charge by at least 50%

Comfort - Revolutionary D-grip and ergonomically positioned controls for superior handling in all working positions and Active-Vibration Reduction offers more working comfort to operator

You can enjoy Hilti tool service for the WSR 36-A. No cost whatsoever for up to 2 years from the date of purchase. By providing 2 years’ tool service with no cost, you are not only experiencing the top performance of the WSR 36-A but also the tool service guarantee from Hilti. 

Log in to proceed
Need help? Contact us
Register Now
CONTACT US
CONTACT US