Featuring intelligent power management systems and delivering maximum performance, Hilti cordless tools are the professionals' choice for any job, and Hilti batteries are the toughest out there, so when you're ready to work, your tools are ready to work, too.
The new generation of 36V TE 6-A 36 cordless rotary hammer in every aspect of drilling speed and weight are faster and lighter than the old generation, and also the two new functions can apply to different applications.
Drilling Speed - new TE 6-A 36 is 30% faster than the old generation
Weight - as light-weight as corded tool but lighter than other cordless tools from competitor in the same class
Versatile Function - available with chiseling function and quick release chuck, can apply to different applications
You can enjoy Hilti tool service as well for your new TE 6-A36. No repair costs whatsoever for up to 2 years from the date of purchase. By providing 2 years tools service with no cost, you are not only experience the top performance of new TE 6-A36, and also you can enjoy tool service guarantee from Hilti.