C4/36-350 Fast charger
New productItem #r5484
Multi-voltage fast charger for all Hilti Li-ion batteries
- Battery System Compatibility: 22 V, 36 V
- Output power: 350 W
- Output current: 9 A
Share
Features & Applications
Features & Applications
Features
- Fast charger to quickly charge all Hilti Li-ion batteries thanks to the max output of 9A and 350W
- Designed to help protect batteries from low voltage and other adverse charging conditions
- Fully compatible with all Hilti 12V (with adapter), 14V, 22V and 36V Li-ion batteries
Applications
- Fast charging of all Hilti Li-ion batteries
- Charges all Hilti 12V (with adapter), 14V, 22V and 36V Li-ion batteries
Services
Hilti Tool Service
3 days or free
- 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
Fleet Management
We manage your tools so you can manage your business.