Hilti

Features & Applications

Features
  • Compact charger for all 12V Hilti Li-ion batteries
  • The casing is designed to prevent flexing damage to the supply cord
  • 12V system optimised for fast charging and extra-long cell lifetime
  • Charging time of only 35 minutes for maximum productivity
  • Two LEDs indicate charger status, charging progress and battery health
Applications
  • Charging B12 2.6Ah Li-ion batteries
  • Compatible with all 12V Hilti Li-ion batteries

Services

Hilti Tool Service
Hilti Tool Service

3 days or free

  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
More information about Tool Services

Technical Data

Documents & Videos

Consulting & Support