Features & Applications

Features
  • The WSC 70-A36 brings total mobility to circular sawing
  • Cuts up to 70 mm deep with utmost reliability
  • Mitre cuts to a depth of up to 51 mm at a 45° angle
  • Low-friction Teflon-coated saw blades, can be resharpened many times
  • Europe's first 36 V cordless circular saw
Applications
  • Ripping and cross-cutting
  • Bevel/miter cuts up to 50°
  • Trimming and small cutting jobs in wood and wood composites
  • Short rip cuts, bevel and miter cuts
  • Adjusting forming boards, planks, frames and battens

Consulting & Support

Log in to proceed
Need help? Contact us
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart