Hilti

Features & Applications

Features
  • High-performance reciprocating saw built for demolishing thinner metal, plastic and wood – especially in the plumbing and electrical trades
  • Higher power-to-weight ratio – this recip saw is engineered to deliver an improved balance of higher power from a lower-weight tool
  • Advanced ergonomics with Active Vibration Reduction – designed to give you a firm, two-handed grip for slicing smoothly through metal, wood and board
  • Keyless blade clamp – minimise the time you spend changing blades
  • Active Vibration Reduction (AVR) makes the tool much less tiring to use – helping to increase daily productivity
Applications
  • Cutting wood up to 60 mm thickness
  • Cutting thin-walled steel pipes up to 60 mm diameter
  • Sawing through thinner nail-embedded wood beams
  • Demolishing standard sanitary and heating pipes
  • Cutting plasterboard and sandwich panel

Services

Hilti Tool Service
Hilti Tool Service

3 days or free

  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • After the no-cost period, repair costs are capped at max. 40% of the price of an equivalent new tool
  • 3-month no-cost period after each repair
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

More information about Fleet Management

Technical Data

Consulting & Support