Stabilizer plate X-2-STAB packed
New productItem #2094648
Cleaning kit for the DX 2 semi-automatic powder actuated tool
- For use with (tools): DX 2
- Additional accessory information: Stabilizer plate for DX 2 to help ensure correct installation and protection from concrete spalling
Share
Features & Applications
Features & Applications
Stabilizer plate X-2-STAB packed #2094648
Features
- One tool for a wide range of applications
- Compact, sleek design – allows access to narrow spaces
- Easy to use and maintain – minimising errors and tool downtime
- Consistent energy output over entire lifetime – delivering more reliable fastening quality
- Maximum nail length 62 mm, or 72 mm for wood-to-concrete applications
Applications
- Accessories for the DX 2 powder actuated tool