TE 40 Rotary hammer
New productItem #r3664
Powerful SDS Plus (TE-C) rotary hammer for deep-hole concrete drilling and corrective chiselling
- Weight according to EPTA-Procedure 01/2003 without battery: 5.5 kg
- Working mode: Hammer drilling, Drilling, Chiselling, Chisel setting
- Hammer drilling diameter range: 10 - 20 mm
Share
Features & Applications
Features & Applications
Features
- Exceptionally powerful SDS Plus (TE-C) rotary hammer
- Perfectly balanced, ergonomic design for maximum operating comfort
- Extremely wide application range thanks to easily interchangeable chucks – TE-C Click chuck (SDS Plus), 3-jaw key chuck and keyless quick-release chuck
- OSHA 1926.1153 Table 1 compliant when used with the TE DRS-D dust removal system and a Hilti vacuum cleaner
Applications
- Hammer drilling in concrete, masonry and natural stone (recommended diameter range 14-24 mm)
- Light chiselling work on concrete and masonry
- Socket cutting using percussion core bits up to 68 mm diameter
- Drilling with high torque in wood and metal
Services
Fleet Management
We manage your tools so you can manage your business.