TE 3-ML Rotary hammer
New productItem #r6038854
Powerful pistol-grip, triple-mode, multi-purpose SDS Plus (TE-C) rotary hammer – with chipping function and easily changeable brushes
- Weight according to EPTA-Procedure 01/2003 without battery: 3.1 kg
- Working mode: Hammer drilling, Drilling, Chiselling
- Hammer drilling diameter range: 5 - 28 mm
Share
Features & Applications
Features & Applications
Features
- Triple-mode SDS Plus (TE-C) rotary hammer – for hammer drilling, rotary-only drilling and chiselling
- Sturdy motor provides high performance and overload protection
- Innovative, long-lasting hammering mechanism
- Includes Hilti Cooltec with active cooling to extend tool lifetime
- Optional, easily attachable dust collector helps protect the operator from falling dust and fragments when drilling overhead
Applications
- Drilling and hammer drilling in concrete and masonry
- Corrective chiselling and light channel chasing in concrete and masonry
- Drilling in wood and steel with the optional quick-release chuck
- Cutting socket recesses in masonry
- Driving screws using optional bit holders
Services
Hilti Tool Service
3 days or free
- 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped at max. 40% of the price of an equivalent new tool
- 3-month no-cost period after each repair
Fleet Management
We manage your tools so you can manage your business.