SF 6-A22 Cordless drill driver
New productItem #r9370541
Power class cordless 22V drill driver with Active Torque Control and electronic clutch for universal use on wood, metal and other materials
- Maximum torque (soft/hard joint): 65 Nm (soft joint), 80 Nm (hard joint)
- No load RPM: gear 1: 490 rpm; gear 2: 2000 rpm
- Chuck clamping range: 2 - 13 mm
Share
Features & Applications
Features & Applications
Features
- Outstanding performance-to-size ratio
- Hilti’s exclusive Active Torque Control provides additional protection from tool over-rotation when bits stick
- All metal gearbox, rubber bumpers and glass fibre reinforced housing ensure maximum robustness
- Brushless motor provides high torque and application speeds while efficiently using battery power
- Dual LED work lights in the tool foot illuminate your work area with minimal shadows
Applications
- Drilling with auger and spade bits up to 32 mm diameter in wood
- Cutting recesses and through-holes with hole saws up to 5" diameter
- Cutting recesses and through-holes with hole saws up to 125 mm diameter
- Fast drilling with high torque in diameters up to 1/2" in metal
- Drilling with auger and spade bits up to 1 1/2" diameter in wood
Services
Hilti Tool Service
3 days or free
- 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped at max. 40% of the price of an equivalent new tool
- 3-month no-cost period after each repair
Fleet Management
We manage your tools so you can manage your business.