CP 611A Firestop intumescent sealant
New product
Ultimate
Item #r1001
Water-based and silicone-free intumescent sealant for firestopping of electrical penetrations
- Base materials: Concrete, Brick, Masonry, Metal, Gypsum
- Application temperature range: 40 - 5 °C
- Approx. curing time: 3 mm/3 days
Share
Features & Applications
Features & Applications
Features
- Designed to make installation quicker and easier
- Tested for firestopping of single cables, cable bundles and conduits
- Smoke-tight sealant
- Can be applied to concrete, masonry or gypsum
- Acoustically tested according to ISO 10140
Applications
- Single cables and cable bundles
- Plastic pipes up to 50 mm (2") diameter without additional collar
- Metal pipes up to 160 mm (6") diameter
- Irregular openings
- Small openings