Hilti

Features & Applications

Features
  • Brushless motor – lasts up to three times longer while delivering cutting performance similar to that of a corded tool
  • Optimal airflow management guides dust away from the motor and the operator’s face
  • Compatible with all Hilti 22V batteries (adapter required when using Nuron batteries, sold separately)
  • Constant rpm for smooth cutting
  • One-handed paddle switch and fast-acting brake for additional safety and speed of operation
Applications
  • All basic plasterboard cut-outs
  • Easy, controlled cuts around outlet boxes, can lights, etc.
  • Fast cutting of long openings in plasterboard for doors and windows
  • Plunge cutting in thin metal: HVAC, sure boards, steel studs, etc.
  • Cuts in dense materials such as abuse-resistant board, cement board

Services

Hilti Tool Service
Hilti Tool Service

3 days or free

  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • After the no-cost period, repair costs are capped at max. 40% of the price of an equivalent new tool
  • 3-month no-cost period after each repair
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support

Cutting drywall

Hilti has the right bit for your drywall jobs. Make sure you match your cordless cut out tool with our cut out bits to maximize performance and get the job done right.

SCO 6-A22 cut-out tool

SCO 6-A22

22 V cut-out tool with brushless motor that provides superior lifetime and cutting performance similar to a corded tool

SR 4-A22

22V cordless reciprocating saw for heavy-duty demolition, featuring a keyless blade clamp

WSR 36-A

WSR 36-A

Cordless reciprocating saw with 36V battery for heavy-duty demolition

Full range of inserts and accessories

Available accessories

Select your tool to see the full range of available inserts and accessories

MD 15 reciprocating saw blade

Please enter text here (optional)

UD 15 reciprocating saw blade

Please enter text here (optional)

WD 15 reciprocating saw blade

Please enter text here (optional)

See how it works

Introduction to the SCO 6-A22 Cut-Out tool for drywall applications

The SCO 6-A22 includes a brushless motor which lasts up to three times longer while delivering cutting performance similar to that of a corded tool. Compatible with all Hilti 22V batteries it uses optimal airflow management to guide dust away from the motor and the operator’s face. The one-handed paddle switch and fast-acting brake make the tool safer to operate.

SCO 6-A22 cut-out tool

SCO 6-A22

22 V cut-out tool with brushless motor that provides superior lifetime and cutting performance similar to a corded tool

SR 4-A22

22V cordless reciprocating saw for heavy-duty demolition, featuring a keyless blade clamp

WSR 36-A

WSR 36-A

Cordless reciprocating saw with 36V battery for heavy-duty demolition

Full range of inserts and accessories

Available accessories

Select your tool to see the full range of available inserts and accessories

MD 15 reciprocating saw blade

Please enter text here (optional)

UD 15 reciprocating saw blade

Please enter text here (optional)

WD 15 reciprocating saw blade

Please enter text here (optional)

See how it works

Introduction to the SCO 6-A22 Cut-Out tool for drywall applications

The SCO 6-A22 includes a brushless motor which lasts up to three times longer while delivering cutting performance similar to that of a corded tool. Compatible with all Hilti 22V batteries it uses optimal airflow management to guide dust away from the motor and the operator’s face. The one-handed paddle switch and fast-acting brake make the tool safer to operate.