Hilti

Features & Applications

Features
  • Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
  • Better reliability – these chisel bits are made from high-alloy steel, essential when you need consistency and reliability
  • Built for tough jobs – tested for extreme use, our channel chisels are made to power through your most demanding demolition work
  • Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
  • Stops the motor in a split second in potentially hazardous situations, i.e. when the drill bit sticks
Applications
  • Creating channels in concrete for recessed conduits
  • For use with SDS Max (TE-Y) electric jackhammers, breakers or rotary hammers
  • Cutting sockets (max. diameter 150 mm)
  • Chipping, cleaning, gouging

Technical Data

Consulting & Support