Skip to main content
Content is loadingCart
Content is loadingCart
Hilti

Features & Applications

Features
  • Robust breaker with extra protection against heat and dust – prolonging the lifetime and lowering repair costs
  • Low weight and compact design for easy handling
  • Carefully designed cooling allows the breaker to be gripped in places which were usually too hot – making the tool more comfortable and less tiring to use
  • Robust trigger switch with variable speed control
  • Optional DRS-Y dust removal system collects up to 95% of dust when working on concrete and masonry
Applications
  • Making or enlarging breaches in concrete/masonry walls
  • Removing tiles
  • Surfacing work on concrete walls
  • Corrective chiselling on concrete/masonry walls
  • Creating channels in concrete or masonry

Services

Hilti Tool Service
Hilti Tool Service

3 days or free

  • Servicing is free of charge for up to 1 year, including wear and tear, pick-up and delivery
  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • After the no-cost period, repair costs are capped at max. 40% of the price of an equivalent new tool
  • 3-month no-cost period after each paid repair
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support