Skip to main content

Product Prices and Handling Charges Adjustment 2022 (Effective 1st July) Know more

H852K035P 智能櫃自提點

Address

香港土瓜灣下鄉道5-19號益民大廈地下C舖順便智能櫃(土瓜灣下鄉道5-19號(Sunshine 24洗衣店))
Hong Kong

Opening hours
Sun & Public Holidays 12:00 AM - 11:59 PM
Mon 12:00 AM - 11:59 PM
Tue 12:00 AM - 11:59 PM
Wed 12:00 AM - 11:59 PM
Thu 12:00 AM - 11:59 PM
Fri 12:00 AM - 11:59 PM
Sat 12:00 AM - 11:59 PM
Contact
Please call our customer service to check product availability in Hilti Stores. Our customer service representatives will also be able to reserve products for pick-up.
Phone
(852)8228-8118
E-mail
hksales@hilti.com
Fax
(852)2954-1751
Service hours
Mon - Fri8:30 - 18:00 (Order Cut-off: 17:00)
Sat8:30 - 13:00 (Order Cut-off: 12:00)

Hilti Store and Pick-up Point nearby

852HHSM 自提點 香港九龍城區紅磡馬頭圍道37-39號紅磡廣場一樓7-8號鋪(紅磡廣場順豐站)
Hong Kong
Hong Kong
H852K038P 智能櫃自提點 土瓜灣明倫街8A地下(都會自助洗)順便智能櫃
Hong Kong
Hong Kong

Looking for another Hilti Store and Pick-up Point?

Go to Hilti Store search
Log in to proceed
Added to cart
Added to cart
Go to shopping cart