Nuron special
r24545889
Dual bay flash charger C 8D-22 230V #2463436




- Battery System Compatibility: Nuron
- Output power: 900 W
- Output current: 36 A
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
HKD 2,967.00
HKD 2,967.00
/
1 Piece
Technical Data
Battery System Compatibility
Nuron
Output power
900 W
Output current
36 A
Status display
Yes
Weight
2.4 kg
Dimensions (LxWxH)
313 x 229 x 89 mm
Rated input voltage
230 V
Documents
pdf Operating Instruction C 8D-22 01, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 12.3 MB ]
pdf Operating Instruction C 8DC-22 01, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 7.3 MB ]
Related Products
Flash charging 22V Li-ion battery optimised for high-intensity work with heavy-duty Nuron tools
Nuron

Highest-capacity 22V Li-ion battery built to maximise the run time of heavy-duty Nuron tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Powerful and light battery-powered jackhammer for breaking up concrete and other demolition work (Nuron battery platform)
Request live Product Demo
Information: We will contact you about the product demo request within 1 business day(request before 6:00pm).
Request live Product DemoStart live chat
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00
Start live chatRequest call back
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00
Request call back
