new
B14 2.6 14V Battery
Battery pack B 14/2.6 #2189547

Compact Li-ion 14V 2.6 Ah battery
- Battery capacity: 2.6 Ah
- Weight: 0.37 kg
- Dimensions (LxWxH): 103 x 81 x 51 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
HKD 640.70
HKD 640.70
/
1 Piece
Technical Data
Battery capacity
2.6 Ah
Weight
0.37 kg
Dimensions (LxWxH)
103 x 81 x 51 mm
Battery energy
37 Wh
Charging time with C4/36-90 battery charger
35 min
Charging time with RC4/36 Radiocharger
35 min
Charging time with C4/36-350 battery charger
35 min
State of charge display
Yes
Documents
pdf Material safety datasheet LI-ION-BATTERIES <100Wh (EN) [ 182.6 KB ]
Features & Applications
Features
- Compact and lightweight 14V battery providing 2.6 Ah
- Up to 60% more run time from the same size and weight than the previous generation
- Cordless Power Care (CPC) technology intelligently monitors each battery cell for consistent, longer-lasting power output and a reliable charge status display
- The rubberised, glass-fibre reinforced casing is up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
- Fully sealed electronics for increased protection against dust, humidity and water
Applications
- Compatible with all Hilti 14V tools
- Compatible with all Hilti C4/36 Li-ion chargers
- Applications in extreme temperature conditions – from 60° C (140° F) down to -17° C (1.4° F)
- Working in tight spaces where compact dimensions and low weight are high priorities
Related Products
Battery diagnostic device for checking the health of Hilti Li-ion batteries
Request live Product Demo
Information: We will contact you about the product demo request within 1 business day(request before 6:00pm).
Request live Product DemoStart live chat
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00
Start live chatRequest call back
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00
Request call back