Nuron
NRC 6-22 cordless reinforcing bar cutter
Rebar flush cutter NRC 6-22 case #2404224







Cordless reinforcing bar flush cutter for low spark cold cutting threaded rods and (25mm / #8) reinforcing bar (Nuron battery platform)
- Rebar Cutting Capacity (mm): 25 mm
- Blade diameter: 110 mm
- Weight: 3.3 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
HKD 5,104.96
HKD 5,104.96
/
1 Piece
Technical Data
Rebar Cutting Capacity (mm)
25 mm
Blade diameter
110 mm
Weight
3.3 kg
Documents
pdf Operating Instruction NRC 6-22 (01)_2412878_P8, cn, Danish, English, Estonian, Finnish, Japanese, Korean, Lithuanian, Latvian, Norwegian, Russian, Swedish, Chinese, Arabic, Bulgarian, Czech, German, Greek, Spanish, French, Hebrew, Croatian, Hungarian, Italian, Kazakh, Dutch, Polish, Portuguese, Romanian, Slovak, Slovenian, Turkish, Ukrainian, Serbian [ 3.4 MB ]
Features & Applications
Features
- Low spark cuts – cermet tipped blades cut with lower sparks, chipping, adhesion and heat build-up to help reduce fire hazards
- Increase productivity – cut longer and faster with our optimised XCut reinforcing bar blades, developed extra thin to reduce battery-consumption and with extra teeth for increased cutting speed
- Precise cuts – flush cuts up to 3.5mm to the surface with a burr free finish, helping you avoid additional finishing work for faster workflows
- Increased safety – fully enclosed blade guard and adjustable 3-position side handle help you to work more safely and securely while cutting
- On the Nuron battery platform – cordless reinforcing bar cutting without compromise with up to 122 cuts per charge (B170 battery on 20mm / #6 reinforcing bar) and a range of services to keep you more productive, today and tomorrow
Applications
- Trimming post-installed reinforcing bar
- Serial cutting threaded rods
Related Products
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Longer-lasting 22V Li-ion battery with extended run time and higher power output for use with Nuron power tools
Rebar flush cutter blade with cermet tips for low spark and cold cutting reinforcing bar and threaded rods with the NRC 6-22 cordless reinforcing bar cutter
Request live Product Demo
Information: We will contact you about the product demo request within 1 business day(request before 6:00pm).
Request live Product DemoStart live chat
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00
Start live chatRequest call back
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00
Request call back