UnlockYour Presonalized PricingLog In or Register Now

High-performance wedge anchor for everyday static loads in uncracked concrete (A2 stainless steel)

  • Material, corrosion: Stainless steel, A2
  • Head configuration: Externally threaded
  • Approvals / test reports: ETA

Choose options

Anchor size
  • M8
  • M10
  • M12
  • M16
Anchor length
  • 70 mm
  • 83 mm
  • 100 mm
  • 115 mm
  • 137 mm
Pack size
  • 16 pc
  • 25 pc
  • 50 pc
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From HKD 20.79

Technical Data

Material, corrosion
Stainless steel, A2
Head configuration
Externally threaded
Approvals / test reports
ETA
Type of fastening
Pre-fastening, Through-fastening
Installation tools
TE 6-A36 Cordless rotary hammer
PROFIS software
Yes
Environmental conditions
Indoor with temporary condensation

Documents

Features & Applications

Features

  • ETA-approved torqueing when used with an SIW 14-A or 22-A impact wrench and S-TB torque-controlled socket wrench
  • Faster and easier anchor setting with the HS-SC setting tool and S-TB torque-controlled socket wrench
  • High loads (optimal utilization of the concrete strength)
  • Excellent edge and spacing distances
  • 3 embedment depths offering maximum flexibility

Applications

  • Wide range of fastening applications in un-cracked concrete
  • Handrails and balustrades
  • Ladders and staircases
  • Guard rails

For approval or certificate information, please see individual items.

Consulting & Support

Information: We will contact you about the product demo request within 1 business day(request before 6:00pm).

Information: Only available during business hours from Mon - Fri: 08:30 - 17:00

Information: Only available during business hours from Mon - Fri: 08:30 - 17:00