HKD-SAC Drop-in anchor
High-performance manual-set drop-in anchor (sherardised steel)
- Environmental conditions: Dry indoor, Indoor with temporary condensation
- Approvals / test reports: N/A
- Material, corrosion: Carbon steel, HDG (hot-dip galvanised)/sherardised
Choose options
Internal thread size
- 8 mm
- 10 mm
- 12 mm
- 16 mm
Anchor size
- M8
- M10
- M12
- M16
Pack size
- 1 pc
HKD 16,535.90 /1 Piece - 25 pc
- 50 pc
HKD 827.04 /100 PieceBest price - 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From HKD 5.47
Technical Data
Environmental conditions
Dry indoor, Indoor with temporary condensation
Approvals / test reports
N/A
Material, corrosion
Carbon steel, HDG (hot-dip galvanised)/sherardised
Base materials
Concrete (uncracked)
PROFIS software
No
Documents
pdf HKD Submission Folder (Sep 2026), English [ 2.7 MB ]
Features & Applications
Applications
- For medium-duty loads with anchor bolts and threaded rods, e.g. suspension systems for pipes, air ducts and sprinkler systems etc.
For approval or certificate information, please see individual items.
Request live Product Demo
Information: We will contact you about the product demo request within 1 business day(request before 6:00pm).
Request live Product DemoStart live chat
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00
Start live chatRequest call back
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00
Request call back
