special
HLV Sleeve anchor
Economical sleeve anchor for light- and medium-duty fastenings in concrete (hex head)
- Head configuration: Hex head
- Environmental conditions: Indoor, dry conditions
- Approvals / test reports: N/A
Choose options
Anchor size
- 8 mm
- 10 mm
- 12 mm
Anchor length
- 35 mm
- 45 mm
- 48 mm
Pack size
- 50 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From HKD 240.30
Technical Data
Head configuration
Hex head
Environmental conditions
Indoor, dry conditions
Approvals / test reports
N/A
Material, corrosion
Carbon steel, zinc-plated
Type of fastening
Pre-fastening
Features & Applications
Features
- Carbon steel grade 4.8, zinc galvanised to min. 5 um
- Easy installation
- Available in various sizes for maximised coverage of possible applications
Applications
- Light and medium-duty fastenings in concrete
- Air conditioning and ventilation installations, telecoms, fastening electrical equipment, etc.
- Rails, rack systems, ladders, frames, formwork, fastening steel brackets/plates, etc.
For approval or certificate information, please see individual items.
Consulting & Support
Information: We will contact you about the product demo request within 1 business day(request before 6:00pm).
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00




