Nuron
AG 4D-22 Cordless angle grinder (100 mm)
AG 4D-22-100 (03) + AC-D 105 SPX (25) #5006407
Compact cordless angle grinder with dead man's switch, for cutting and grinding with discs up to 100 mm (Nuron battery platform)
- Rated voltage: 21.6 V
- Disc diameter: 105 mm
- Tool body weight: 2.1 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
HKD 2,304.80
HKD 2,304.80
/
1 Piece









