TE-HX17 BP Bull point chisels
Bull point chisel TE-HX17 BP 28 product number: 2452563 #2452563

Ultra-sharp H17 bull point chisels for chipping and breaking up concrete and masonry
- Connection end: Hex 17
- Product class: Ultimate
- Application: Chipping, Layer by layer removal
ultimate
Choose options
Length
- 280 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
HKD 194.40
HKD 194.40
/
1 Piece
Technical Data
Connection end
Hex 17
Product class
Ultimate
Application
Chipping, Layer by layer removal
Documents
pdf Operating Instruction resharpening Chisels, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 2 MB ]
pdf Operating Instruction Resharpening Guideline, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 2.3 MB ]
Features & Applications
Features
- Super-sharp tip – the unique bull point tip helps you easily penetrate with precision, making it ideal for chipping and rebar exposure
- Extra durable – the air-hardened steel helps make the chisel slow wearing and resistant to rebar damage so that you can work sharper for longer
- Easier resharpening – the high alloy steel can easily be sharpened using an angle grinder, without compromising steel hardness
- Ultra-robust – inductive hardening makes these chisels especially resistant to mushrooming, wear and bending
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
Applications
- Breaking up or chipping concrete, brick or block
- Creating shallow recesses at any position within the slab
- Exposing rebar
- For use with H17 electric jackhammers, air-powered demolition hammers or breakers
Related Products
H17 flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
Self-sharpening Hex 17 scaling chisels for scraping away weld spatter, formwork seepage and other residues
Hex 17 pointed chisel bits for chipping/breaking up concrete and masonry
Request live Product Demo
Information: We will contact you about the product demo request within 1 business day(request before 6:00pm).
Request live Product DemoStart live chat
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00
Start live chatRequest call back
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00
Request call back