Why Choose HUS Concrete Screw Anchors?


Up to 40% Higher Load Capacity

Self-Tapping for Faster, Safer Fixing
Select the Right Accessory for Stud Anchor Installation
Install stud anchor with HS-SC tool
False ceiling is usually being installed at the later stage of construction. It is difficult to install with limited working space. Hilti offers HS-SC with electrical tools to replace traditional manual hammering process, which saves worker's time and effort. HS-SC is ETA approved to ensure good installation quality control.
HUS3 Screw Anchor
HUS3 Screw Anchor
In comparison with stud anchor, screw anchor does not require hammering process. Installer could complete fastening work more effectively without hammering tools. Worker needed to work at height during false ceiling installation, selecting HUS3 screw anchor could reduce time and ensure workers safety. HUS3 anchor is suitable for pipe and ventilation duct fixing, it is reusable which allows anchor to reposition and adjust levelling of fixture.
Select the Right Anchor and Tool