INTRODUCING the Hilti PS 1000 X-Scan - Now offering even more inside insight

INTRODUCING the Hilti PS 1000 X-Scan - Now offering even more inside insight

The Hilti PS 1000 X-Scan is designed to produce large-area images of what's inside concrete structures. Objects can be shown in both 2D and 3D. Learn more about Hilti detection systems : http://hilti.to/bo5pyy Making it simple to find and mark reliable drilling locations and helping to limit damage caused by hitting rebars, pipes or post tension cable. The Hilti PS 1000 X-Scan takes non-destructive inspection of concrete to another level. Now the X-Scan allows you not only to detect all embedded objects like rebar, tendons, pipes and more, but also to classify live electrical cables to make data interpretation even easie.


1.3K
Published June 22nd, 2020