Limited‑Time Deal – Save 30%Save 30% on any power tool or inserts products from Nov 6 to 13Apply e-voucher code 1111 at checkout.

Standard fixings for support systems

Standard fixation elements for modular support systems – clips, couplers, clamps, threaded rods, air duct fasteners, bolts, nuts, screws and more

3 Products

Filter
de02440_o.eps


Description
Galvanised pre-cut lengths of threaded rod with 4.6 steel grade
Material composition
Steel grade 4.8
Surface finish
Indoor Coated - Electro galvanised
Load range
Light-duty
de02440_o.eps


Description
Galvanised threaded rod with 4.8 steel grade
Material composition
Steel grade 4.8 - DIN 976-1
Surface finish
Indoor Coated - Electro galvanised
Load range
Light-duty
de02440_o.eps
Description
Hot-dip galvanised (HDG) threaded rod with 4.8 steel grade
Material composition
Steel grade 4.8
Surface finish
Hot-dip galvanized
Base material type
n/a