- Home
- Business Optimization
- Solutions
- PROFIS Rebar
Reduce Rework. Save Time. Control Costs.
PROFIS Rebar helps you quickly calculate post-installed rebar development lengths as an alternative to cast-in-place rebar installation - reducing redundancy, saving time, and controlling costs.
Stay Compliant
Calculation using Hilti Profis Rebar software in Post-installed rebar ensures the designs are compliant to the Eurocode & Hong Kong Building Codes.
Reduce Redundancy
When cast-in-place rebar is missed during installation, or when retrofitting of an existing structure is necessary, PROFIS Rebar allows you to utilize EC2 development and splice provisions with post-installed rebar in lieu of removing and re-pouring concrete to install cast-in-place bars.
Control Costs
Utilizing post-installed rebar rather than removing and repouring contrete helps control project costs.
Features
Post-Install Rebar for Development
Design per EC2 development and splice provisions – and be confident your post-installed applications are up to standard.
Comprehensive Calculations
Designed to cater different structural element combinations including wall, slab, beam and column.
Design Reporting
Easily generate a report with development and splice calculations and EC2 & ETA references
Approval Library
Access ETA approvals for comprehensive design and project reporting.