HUS3 Screw anchor
In comparison with stud anchor, screw anchor does not require hammering process. Installer could complete fastening work more effectively without hammering tools. Worker needed to work at height during false ceiling installation, selecting HUS3 screw anchor could reduce time and ensure workers safety. HUS3 anchor is suitable for pipe and ventilation duct fixing, it is reusable which allows anchor to reposition and adjust levelling of fixture.
Product Information