Search Results
606 Products for "Specification and CAD Details "
Filter

- Description
- Charging adapter for 12V batteries on C4/36 chargers
- Charger compatibility
- C 4/36-90, C 4/36-350, C4/36-DC, C 4/36-MC4, C 4/36, RC 4/36, RC 4/36-DAB
- Dimensions (LxWxH)
- 135 x 94 x 53 mm
- Weight
- 0.18 kg

- Description
- Wire guide accessories for use with the DSW 1510-CA wire saw
- Accessory type
- Wire guides

- Description
- Eye protection for general use
- Additional accessory information
- Lens: PC material, thickness 2.1 mm, Optidur NCH coating, filter: 2C-1.2, impact energy: 45m/s

- Description
- Blade guards for Hilti wall saws
- Accessory type
- Blade guards

- Description
- Multifunctional loop clamp for fastening MW wire rope suspension systems to any vertical, horizontal or sloped surface
- Material composition
- Steel
- Surface finish
- Indoor Coated - Pre-galvanised
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

ultimate
- Description
- Setting tool for long HKD anchors with an integrated SDS Plus (TE-C) stop hammer drill bit
- Connection end
- TE-C (SDS-plus)
- Base material
- Reinforced concrete, Concrete
- Working mode
- Hammer drilling