- Home
- Business Optimization
- Anchor Systems
- Concrete Anchors
- Chemical Anchors
- Hybrid Adhesive Anchors
Reduce Wait Time with Hybrid Adhesive Anchors
Cure fast for optimized productivity
A hybrid adhesive (HY) anchor is a two part chemical anchor that is designed to cure fast so you can load the fastening point earlier than you could with an epoxy anchor.
We want to make you and your jobsite safer and more productive which is why each of our core hybrid adhesive anchors is designed to work with our SafeSet system. This system delivers faster installation speeds and increased safety by automatically cleaning the holes out while you drill.
Features and Benefits of Hybrid Adhesive Anchors
No dust. No problem.
Hilti SafeSet automatically clean the hole as you drill so you can save time by skipping manual brushing.
Temperatures rise and fall
Sometimes it takes longer than 1-3 minutes to install a rod or rebar. Concrete gets hot when temperatures rise in the summer, and Hybrid Adhesives harden faster which can make usability difficult.
Hilti's HY-200 R is designed to give you superior working time so you can install the rod or rebar before it cures.
Coring is still model code compliant
Anchor holes sometimes need to be diamond cored, and Hilti's HIT-HY 200 A and HIT-HY 200 R with roughening tool are the only ICC-ESR & ETA approved Hybrid Adhesives approved for cored holes in cracked concrete applications.
Hilti Hybrid Adhesive Anchors
Adhesive Anchor HY 200
Consistent performance whether wet or dry
You shouldn't have to worry about wet or dry concrete when you install. At Hilti we believe the performance of our anchors should remain constant in both conditions, which is why we designed our HIT-HY 200 A and R to take no load reductions when the concrete gets wet.
Buy hybrid adhesive anchor HY 200 R
Flexibility in a variety of temperature conditions
The weather can change drastically from season to season. Hilti believes you should get the best performance in every temperature which is what the HIT-HY 200-A and HIT-HY 200-R are designed to do.
The HIT HY 200-R is designed to give you time to work when your base material is heating up in the summer, and the HIT HY 200-A cures fast in the colder winter temperatures
Installation Methods
Hole Preparation:
- Standard 2x2x2 Cleaning
- SafeSet Automatic Cleaning
Installation Base Materials:
- Cracked and Un-Cracked Concrete
- Grout Filled Concrete Block
Base Material Conditions:
- Dry Concrete
- Saturated Concrete
- Water Filled Hole
Adhesive Anchor HY 270
For More than just concrete
Sometimes fastening needs to be conducted in base materials other than concrete. The HIT-HY 270 can be used in for masonry walls, hollow brick, glass hand rail installation and more, while delivering high performance and added productivity when used with our Safeset system.
Buy hybrid adhesive anchor HY 270
Simple Installation Systems
Anchoring into hollow material can be tough, but with our HIT-SC and HIT-HY 270, installation is simple. At Hilti our goal is to make jobsites safer and more productive, and with the screen tube, you can have both.
Installation Methods
Hole Preparation:
- Standard 2x2x2 Cleaning
- SafeSet Automatic Cleaning
Installation Base Materials:
- Hollow Concrete
- Hollow Brick
- Hollow Core Concrete
- Grout Filled CMU
- Solid Brick
- Multi Wythe Solid Brick
- Glass Handrail
Base Material Conditions:
- Dry
- Saturated
Anchor Rods & Elements
Don't forget about the threaded rods for your anchoring applications
Your anchoring job takes more than just the Hybrid Adhesives. Finish your application with Hilti's line of high performing anchor rods.
SafeSet
Anchor 40% faster
Gain the best possible adhesive anchor performance in as little as 40 percent of the time with Hilti SafeSet™ Technology by reducing installation time, cut your installed cost per anchor, and help minimize risks due to improper installation.
- Reduce hole cleaning behavior
- Help avoid hidden risks