Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Battery-powered fastening (BX) systems
BX 3 is combustion-free (no powder or gas) and entirely powered by your existing 22V Li-ion batteries. This means you can make up to 800 fastenings per charge (example with the 5.2 Ah battery), using the same batteries from your other Hilti tools.
What’s more, it’s easy-to-use. Just insert the battery, load the nails and you are good to go. Plus, as it is combustion-free, there is no residue to clean, making it virtually maintenance-free.
As the BX 3 is battery-powered, it’s also quieter, allowing you to work during business hours or in sensitive environments like hospitals or public buildings.
Powder-actuated fastening (DX) systems
For over 65 years, Hilti has pioneered the direct fastening (DX) method of driving a nail into concrete. Bringing all you feedback over that time, direct from the jobsite, has allowed us to develop versatile solutions which deliver high-performance, no matter what the situation.
Tough concrete? No problem…
Deep embedment depths? You got it…
Narrow spaces? Slim tools for easy access…
For overhead applications use the DX ‘pole tool’. This convenient accessory means no need for ladders or elevated platforms. As a result, health and safety concerns around working at height are removed and your team can be more productive.
We know you need to make a wide variety of fastenings on the jobsite.
No matter what you need to fasten - from water or electrical pipes, single or multiple cables, to the ceiling or floor, concrete or steel - you always have the right consumables at hand.
Our comprehensive range of fast, safe and convenient solutions means you can get the job done.
Make it reliable! (Just like anchors)
For extra peace of mind, the Hilti BX 3 system for electrical cable fastening is now European Technical Assessment (ETA) approved. This 3rd party approval, provides you with added reassurance of the reliability of the system, just like with anchors.
Working with a wide range of fasteners, the approval also covers difficult conditions such as:
To see account specific prices and content, please choose appropriate account.