852L自提點
Store Information
Address
香港新界葵青區葵涌大連排道葵昌路1-7號禎昌工業大廈地下C舖
Hong Kong
Opening hours
| Sun | Closed | 
| Mon | 9:00 am - 8:00 pm | 
| Tue | 9:00 am - 8:00 pm | 
| Wed | 9:00 am - 8:00 pm | 
| Thu | 9:00 am - 8:00 pm | 
| Fri | 9:00 am - 8:00 pm | 
| Sat | 9:00 am - 6:00 pm | 
Address
香港新界葵青區葵涌大連排道葵昌路1-7號禎昌工業大廈地下C舖
Hong Kong
Opening hours
| Sun | Closed | 
| Mon | 9:00 am - 8:00 pm | 
| Tue | 9:00 am - 8:00 pm | 
| Wed | 9:00 am - 8:00 pm | 
| Thu | 9:00 am - 8:00 pm | 
| Fri | 9:00 am - 8:00 pm | 
| Sat | 9:00 am - 6:00 pm |